Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109104
TYP
WISKA Type
EMBMFS-C-21-25
D
Connection thread size
M25x1.5 mm
NW
Nominal width
21 mm
VD
Closure diameter
33.0 mm
DI
Inside diameter
20.5 mm
TL
Total length
36.8 mm
L
Screw-in thread length
9.0 mm
SW1
Key width 1
33 mm
SW2
Key width 2
35 mm
CNSMAT
material
Conduit fitting: brass nickel-plated / sealing gasket: PA
SGE
Protection class to EN 60 529
IP67
NOTE1
Remarks 1
Using for conduit: corrugated
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
5 VPE
INFO
Website
HTML
Previews
3D
2D