Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065968
TYP
WISKA Type
ESSKV 50 LT
D
Connection thread size
M50x1.5
TL
Total length
51.0 - 62.0 mm
D1
Cable diameter
21.0 - 35.0 mm
L
Screw-in thread length
9.0 mm
SW
Key width
55 mm
E1
Width across corners
61.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
2 VPE
WEIGHT
Weight
0.257 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.