Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102118
TYP
WISKA Type
HGSM 20-LT Pack
D
Connection thread size
M20x0.75
TL
Total length
19.5 - 27.5 mm
D1
Cable diameter
3.0 - 12.0 mm
DA
Collar dimension
25.0 mm
L
Screw-in thread length
8.0 mm
SW1
Key width
17 mm
E1
Width across corners
18.0 mm
SW2
Key width
24 mm
E2
Width across corners
27.0 mm
ML
Mounting hole L x W x S (max)
18.5 x 20.0 x 5.5
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 180°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.