Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10105852
TYP
WISKA Type
EMSKV 32 LT EMV-Z RW
D
Connection thread size
M32x1.5
TL
Total length
36.0 - 44.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA UL94-V0 / earthing insert: brass chromium-plated
HLVL
Hazard level EN acc. 45545
R22=HL1 / R23=HL2
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.095 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.