Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10016506
TYP
WISKA Type
EKVM 24/20 VG B 24-10
D
Connection thread size
M20x1.5 mm
TL
Total length
47.0 mm
D1
Cable diameter
0.0 - 10.6 mm
L
Screw-in thread length
11.0 mm
SW1
Key width
24 mm
E1
Width across corners
27.0
SW2
Key width
0 mm
E2
Width across corners
0.0
CNSMAT
material
Cable gland: brass / earthing insert: brass chromium-plated
SGE
Protection class to EN 60 529
IP30
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D