Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10014271
TYP
WISKA Type
EKVM 24/25-Z16 Ni
D
Connection thread size
M25x1.5 mm
TL
Total length
47.0 mm
D1
Cable diameter
14.0 - 16.5 mm
L
Screw-in thread length
11.0 mm
SW1
Key width
24 mm
E1
Width across corners
26.0
SW2
Key width
29 mm
E2
Width across corners
32.0
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.102 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.