Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10064629
TYP
WISKA Type
ESKV-F 25
RAL
RAL Colour
RAL 7035
D
Connection thread size
M25x1.5 mm
TL
Total length
38.0 - 47.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
29 mm
E1
Width across corners
32.0 mm
CNSMAT
material
Cable gland: PA-FR / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.019 kg
INFO
Website
HTML
Previews
3D
Dimension
2D