Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066527
TYP
WISKA Type
ESKV-SET 25
RAL
RAL Colour
RAL 7035
D
Connection thread size
M25x1.5 mm
TL
Total length
38.0 - 47.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
10.0 mm
L2
Nut height
6.0 mm
SW1
Key width
29 mm
E1
Width across corners
32.0 mm
SW2
Key width
32 mm
E2
Width across corners
35.4 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
AS
Equipment
Incl. connection thread gasket
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.023 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.