Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060615
TYP
WISKA Type
SKVS 7
RAL
RAL Colour
RAL 7035
D
Connection thread size
PG7 mm
TL
Total length
68.0 mm
D1
Cable diameter
3.0 - 6.5 mm
L
Screw-in thread length
8.0 mm
SW
Key width
15 mm
E1
Width across corners
16.4 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.006 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.