Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 28, 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10103088
TYP
WISKA Type
EMKV 63
D
Connection thread size
M63x1.5
TL
Total length
51.5 - 63.5 mm
D1
Cable diameter
34.0 - 48.0 mm
L
Screw-in thread length
10.0 mm
SW
Key width
66 mm
E1
Width across corners
62.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.