Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065004
TYP
WISKA Type
EMSKV 32
D
Connection thread size
M32x1.5
TL
Total length
36.0 - 44.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.098 kg
INFO
Website
HTML
Previews
3D
Dimension
2D