Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065810
TYP
WISKA Type
EMSKV-L 20 LT
D
Connection thread size
M20x1.5
TL
Total length
35.0 - 43.0 mm
D1
Cable diameter
6.0 - 13.0
L
Screw-in thread length
12.0 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: silicone / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.048 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.