Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065035
TYP
WISKA Type
EMSKV-SET 25
D
Connection thread size
M25x1.5
TL
Total length
33.0 - 42.0 mm
D1
Cable diameter
9.0 - 17.0 mm
L
Screw-in thread length
7.0 mm
L2
Nut height
3.5 mm
SW1
Key width
29 mm
E1
Width across corners
32.0 mm
SW2
Key width
30 mm
E2
Width across corners
33.5 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.069 kg
INFO
Website
HTML
Previews
3D
Dimension
2D