Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062873
TYP
WISKA Type
ESMKV 25
D
Connection thread size
M25x1.5
TL
Total length
29.0 mm
D1
Cable diameter
7.5 - 18.0 mm
L
Screw-in thread length
7.0 mm
SW1
Key width
25 mm
E1
Width across corners
28.0 mm
SW2
Key width
27 mm
E2
Width across corners
30.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.040 kg
Previews
3D
Dimension
2D