Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10111002
TYP
WISKA Type
COMBI 304 SWITCH RS/5-1 LG
RAL
RAL Colour
RAL 7035
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
Ø 82.0 x 57.0 mm
CNSMAT
material
Housing: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66/IP67
AS
Equipment
4 elastic self-sealing puncture-membranes for cable entry, 4 integrated M20 thread for mounting without lock nut, 4 captive cover screws
NOTE1
Remarks 1
Multi-circuit, 1-pole, 10A
ETEMP
Temperature range
-30°C to 55°C °C
GDP
Glow wire test
750°C
SP
Voltage
230 V
P
Power
2.5 W
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.