Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10112714
TYP
WISKA Type
TriShot ETKV 20 BK
RAL
RAL Colour
RAL 9005
D
Connection thread size
M20x1.5 mm
D1
Cable diameter
6 - 14 mm
TL
Total length
32 mm
L
Screw-in thread length
10 mm
SW
Key width
24 mm
E1
Across corners
27 mm
CNSMAT
material
cable gland: PA, PP / sealing gasket: TPE
SGE
Protection class to EN 60 529
IP68 (1 bar/ 12h)
GDP
Glow wire test
750°C
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D