Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10065082
TYP
WISKA Type
EMVS-ORD 20
D
Connection thread size
M20x1.5 mm
TL
Total length
9.5 mm
DA
External diameter
22.0 mm
L
Screw-in thread length
6.5 mm
CNSMAT
material
Brass nickel-plated
SGE
Protection class to EN 60 529
IP68
CNSQUANTITY
Packing unit
100 VPE
WEIGHT
Weight
0.009 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.