Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063954
TYP
WISKA Type
MEM 16/20
DA
Connection thread size
M16x1.5 mm
DI
Connection thread size
M20x1.5 mm
TL
Total length
17.5 mm
L
Screw-in thread length
6.0 mm
L1
Length screw-in thread
8.5 mm
E1
External diameter
22.0 mm
D
Internal diameter
12 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.014 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.