Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063949
TYP
WISKA Type
MRM 50/32
DA
Connection thread size
M50x1.5 mm
DI
Connection thread size
M32x1.5 mm
TL
Total length
14.0 mm
L
Screw-in thread length
9.0 mm
E1
Collar diameter
55.0 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
WEIGHT
Weight
0.121 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.