User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062803
TYP
WISKA Type
EADR 20
RAL
RAL Colour
RAL 9005
D
Connection thread size
M20x1.5 mm
TL
Total length
2.0 mm
CNSMAT
material
EPDM
ETEMP
Temperature range
-40°C to 140°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.