Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10069002
TYP
WISKA Type
ESSKV 20
D
Connection thread size
M20x1.5
TL
Total length
29.0 - 37.0 mm
D1
Cable diameter
6.0 - 13.0 mm
L
Screw-in thread length
6.0 mm
SW
Key width
24 mm
E1
Width across corners
27.0 mm
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.