Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101853
TYP
WISKA Type
HGSM 12-E Pack
D
Connection thread size
M12x0.75
TL
Total length
15.5 - 20.5 mm
D1
Cable diameter
2.0 - 5.0 mm
DA
Collar dimension
17.0 mm
L
Screw-in thread length
6.0 mm
SW1
Key width
9 mm
E1
Width across corners
10.0 mm
SW2
Key width
15 mm
E2
Width across corners
16.0 mm
ML
Mounting hole L x W x S (max)
10.5 x 12.0 x 4.0
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 120°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.