User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10104304
TYP
WISKA Type
EMSKV 16 EMV-Z RW
D
Connection thread size
M16x1.5
TL
Total length
26.0 - 34.0 mm
D1
Cable diameter
4.5 - 10.0 mm
L
Screw-in thread length
5.0 mm
SW
Key width
20 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.