Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
50101702
TYP
WISKA Type
BWP 20 Pack
D
Connection thread size
M20x1.5 mm
TL
Total length
28.0 mm
D1
Cable diameter
20.8 mm
D2
EMC diameter
-13.8 mm
L
Screw-in thread length
10.0 mm
SW1
Key width
27 mm
E1
Width across corners
30.2 mm
CNSMAT
material
Brass
SGE
Protection class to EN 60 529
IP20
ETEMP
Temperature range
-80°C to 300°C
CNSQUANTITY
Packing unit
2 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.