Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10066524
TYP
WISKA Type
ESKV-SET 12
RAL
RAL Colour
RAL 7035
D
Connection thread size
M12x1.5 mm
TL
Total length
29.0 - 34.0 mm
D1
Cable diameter
3.0 - 7.0 mm
L
Screw-in thread length
9.0 mm
L2
Nut height
5.0 mm
SW1
Key width
16 mm
E1
Width across corners
18.0 mm
SW2
Key width
18 mm
E2
Width across corners
20.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
SGD
Protection class to DIN 40 050 -T9
IP69
AS
Equipment
Incl. connection thread gasket
FW
Glow wire test
glow wire test 750°C to EN 60695-2-11
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.006 kg
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.