User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060144
TYP
WISKA Type
KVG 13,5
RAL
RAL Colour
RAL 7035
DA
Connection thread size
PG13,5 mm
TL
Total length
35.0 mm
D1
Cable diameter
9.0 - 12.0 mm
L
Screw-in thread length
9.0 mm
SW1
Key width
21 mm
E1
Width across corners
22.5 mm
SW2
Key width
24 mm
E2
Width across corners
27.0 mm
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
500 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.