Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063133
TYP
WISKA Type
ESKMKV 20
D
Connection thread size
M20x1.5 mm
D1
Cable diameter
6.5 - 13.5 mm
TL
Total length
32.0 mm
E1
Width across corners
27.0 mm
L
Screw-in thread length
6.0 mm
SW1
Key width
24 mm
SW2
Key width
22 mm
E2
Width across corners
24.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.