Catalog navigation
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062885
TYP
WISKA Type
ESMKV-L 40
D
Connection thread size
M40x1.5
TL
Total length
43.0 mm
D1
Cable diameter
22.0 - 33.0 mm
L
Screw-in thread length
13.0 mm
SW1
Key width
40 mm
E1
Width across corners
43.0 mm
SW2
Key width
42 mm
E2
Width across corners
47.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-30°C to 80°C
CNSQUANTITY
Packing unit
20 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.