您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
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
幫助
登錄
註冊
忘記密碼?
回饋
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
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESVS - Stop ends, ESVS, metric
WISKA
Stainless steel cable glands and accessories
CAD模型選擇
{wiska/edel_kabelver_hyg_zubehoer/esvs.prj},{NB=ESVS 25 10065463},{CNSORDERNO=10065463},{DA=27.0},{TL=11.0},{L=7.0},{WEIGHT=0.016},{MP=1.92},{NDM=25.000},{B=2.000},{C=2.000},{DI=21.500},{DK=23.100},{DN=26.000},{E=27.000},{F=0.5},{H=11.000},{L2=1.000},{N=1.000},{S=1.5},{T=7.500},{L1=15.0},{TYP=ESVS 25},{D=M25x1.5},{CNSMAT=Stainless steel A2 (1.4305)},{SGE=IP54},{CNSQUANTITY=10},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=7},{AAS481=metrisch},{BAB664=Edelstahl - 1.4404},{BAD656=Ja},{BAA351=stahl},{AAS484=Nein},{AAC108=IP54},{W=0.016},{TC=ESVS 25},{TOS=Bright},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10065463/esvs-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10065463/esvs-25.html},{AAS460=M25},{AAO677=Wiska}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
DA
Diameter
[mm]
TL
Total length
[mm]
L
Screw-in thread length
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESVS 12 10065460
10065460
ESVS 12
M12x1.5
14.0
7.5
5.0
Stainless steel A2 (1.430...
IP54
10
0.004
WISKA ESVS 16 10065461
10065461
ESVS 16
M16x1.5
18.0
8.0
5.0
Stainless steel A2 (1.430...
IP54
10
0.004
WISKA ESVS 20 10065462
10065462
ESVS 20
M20x1.5
22.0
9.5
6.5
Stainless steel A2 (1.430...
IP54
10
0.007
WISKA ESVS 25 10065463
10065463
ESVS 25
M25x1.5
27.0
11.0
7.0
Stainless steel A2 (1.430...
IP54
10
0.016
WISKA ESVS 32 10065464
10065464
ESVS 32
M32x1.5
35.0
12.0
8.0
Stainless steel A2 (1.430...
IP54
5
0.025
WISKA ESVS 40 10065465
10065465
ESVS 40
M40x1.5
44.0
13.0
8.5
Stainless steel A2 (1.430...
IP54
5
0.036
WISKA ESVS 50 10065466
10065466
ESVS 50
M50x1.5
54.0
15.0
9.0
Stainless steel A2 (1.430...
IP54
2
0.047
WISKA ESVS 63 10065467
10065467
ESVS 63
M63x1.5
67.0
16.0
10.0
Stainless steel A2 (1.430...
IP54
1
0.139
Previews
3D
尺寸
2D