Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060147
TYP
WISKA Type
KVG 29
RAL
RAL Colour
RAL 7035
DA
Connection thread size
PG29 mm
TL
Total length
44.0 mm
D1
Cable diameter
18.0 - 25.0 mm
L
Screw-in thread length
11.0 mm
SW1
Key width
40 mm
E1
Width across corners
43.0 mm
SW2
Key width
42 mm
E2
Width across corners
45.0 mm
CNSMAT
material
PA-GF
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
200 VPE
INFO
Website
HTML
WEIGHT
Weight
0.039 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.