{wiska/kunststoff_kabelverschraubungen/eskv_lt.prj},{NB=ESKV 20 LT RAL 9005 10061509},{CNSORDERNO=10061509},{L=10.0},{SW=24},{E1=26.5},{WEIGHT=0.013},{DNDM=20},{TLX=43.500},{D11=13.3},{MP=8.07},{TYP=ESKV 20 LT},{RAL=RAL 9005},{D=M20x1.5},{TL=36.0 - 45.0},{D1=6.0 - 13.0},{CNSMAT=Cable gland: PA / sealing gasket: silicone},{SGE=IP68 (5 bar/30 min) / IP69},{AS=with long thread},{ETEMP=-60°C to 100°C},{CNSQUANTITY=50},{CERTIFICATION=DNV, RoHS},{INFO=HTML},{BAA997=10},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=schwarz},{AAS484=Nein},{AAZ374=A},{AAS487=1},{AAC108=IP69},{W=0.013},{TC=ESKV 20 LT},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061509/eskv-20-lt.html}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.