Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10062142
TYP
WISKA Type
MMU 9
D
Connection thread size
PG9 mm
TL
Total length
2.8 mm
SW
Key width
18 mm
E1
Width across corners
20.0 mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.003 kg
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.