Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101991
TYP
WISKA Type
NSKV-RDE 1 1/2
RAL
RAL Colour
RAL 9005
D
Connection thread size
NPT 1 1/2" mm
TL
Total length
65.0 - 78.0 mm
D1
Cable diameter
16.0 - 35.0 mm
L
Screw-in thread length
18.0 mm
SW
Key width
55 mm
E1
Width across corners
61.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min)
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
4 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.