카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10060751
TYP
WISKA Type
MN 16
RAL
RAL Colour
RAL 7035
D
Connection thread size
PG16 mm
TL
Total length
22.0 mm
D1
Cable diameter
9.0 - 14.0 mm
L
Screw-in thread length
12.0 mm
SW
Key width
36 mm
E1
Width across corners
26.0
CNSMAT
material
PE
SGE
Protection class to EN 60 529
IP54
ETEMP
Temperature range
-20°C to 80°C
CNSQUANTITY
Packing unit
100 VPE
INFO
Website
HTML
WEIGHT
Weight
0.004 kg
미리보기
3D
치수도
2D