Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10063074
TYP
WISKA Type
EMSKEZ 32
D
Connection thread size
M32x1.5
TL
Total length
46.0 - 54.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
8.0 mm
SW
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / PESO (P426233/5)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
25 VPE
WEIGHT
Weight
0.192 kg
INFO
Website
HTML
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.