{wiska/emv_kabelver_zubehoer/emmu_emv.prj},{NB=EMMU-EMV 25 10063213},{CNSORDERNO=10063213},{TL=5.2},{SW=30},{E1=33.5},{CNSQUANTITY=100},{WEIGHT=0.011},{MP=2.31},{NDM=25.000},{S1=3.700},{DS=17.500},{TYP=EMMU-EMV 25},{D=M25x1.5},{CNSMAT=Brass nickel-plated},{INFO=HTML},{AAS481=metrisch},{BAB664=Messing vernickelt},{BAD656=Ja},{BAA351=Messing},{AAS484=Nein},{W=0.011},{TC=EMMU-EMV 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10063213/emmu-emv-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10063213/emmu-emv-25.html},{AAS460=M25},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/},{AAQ326=https://www.wiska.com/en/30/pde/10063213/emmu-emv-25.html},{AAO676=10063213},{CNS_ELECTRO_MATERIAL=brass nickel-plated}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.