Catalog navigation
CAD Model seçimi
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10101086
TYP
WISKA Type
NMSKE 1
D
Connection thread size
NPT 1"
TL
Total length
45.0 - 53.0 mm
D1
Cable diameter
13.0 - 21.0 mm
L
Screw-in thread length
20.0 mm
SW1
Key width
36 mm
E1
Width across corners
40.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.095 kg
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.