Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10102972
TYP
WISKA Type
EMSKE 16 EMV-S
D
Connection thread size
M16x1.5
TL
Total length
26.0 - 34.0 mm
D1
Cable diameter
4.5 - 10.0 mm
D2
EMC diameter
7.5 mm
L
Screw-in thread length
5.0 mm
SW
Key width
20 mm
E1
Width across corners
22.0 mm
CNSMAT
material
Cable gland: brass nickel-plated / sealing gasket: EPDM / clamping cage: PA
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
EX
Type for Protection
Ex eb / Ex tb
BS
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/4)
ETEMP
Temperature range
-40°C to 75°C
CNSQUANTITY
Packing unit
50 VPE
WEIGHT
Weight
0.035 kg
INFO
Website
HTML
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.