Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106880
TYP
WISKA Type
EMBFS-12-16-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M16 x 1,5 mm
NW
Nominal width
12 mm
VD
Closure diameter
27.3 mm
DI
Inner diameter
11.5 mm
TL
Total length
46.5 mm
VDO
Diameter closure (open)
39.0 mm
L
Screw-in thread length
12.0 mm
SW1
Key width 1
22 mm
SW2
Key width 2
24 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature"
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
50 VPE
INFO
Website
HTML
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.