Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106915
TYP
WISKA Type
EMBFSI-12-16-BG
RAL
RAL colour
RAL 7031
D
Connection thread size
M16 x1.5 mm
NW
Nominal width
12 mm
VD
Closure diameter
27.5 mm
DI
Inner diameter
11.0 mm
TL
Total length
49.0 mm
VDO
Diameter closure (open)
39.0 mm
L
Screw-in thread length
12.0 mm
SW1
Key width 1
22 mm
SW2
Key width 2
24 mm
CNSMAT
Material
Conduit fitting: PA-FR / sealing gasket: TPU / connection thread: brass nickel-plated
SGE
Protection class to EN60529
IP68
ETEMP
Case hardening temperature"
-40°C to 100°C
CNSQUANTITY
Packaging unit (PE)
50 VPE
INFO
Website
HTML
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.