Catalog navigation
CAD模型選擇
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10106940
TYP
WISKA Type
BCC-10-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
10 mm
BR
Width
20.0 mm
HO
Height
25.0 mm
TL
Total length
22.0 mm
TLO
Total length open
49.20 mm
M
Borehole
M5
CNSMAT
material
PA UL94-V0
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.