Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107086
TYP
WISKA Type
BCAV-S-07-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
7 mm
DA
Diameter outside
10.0 mm
DI
Diameter inside
6.7 mm
A
Profile width
2.7 mm
B
Spiral wide
1.8 mm
R
Bending radius
24.0 mm
S
wall thickness
0.2 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 125°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
WEIGHT
Weight
0.023 kg
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.