Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10107130
TYP
WISKA Type
BCA-23-D-BG
RAL
RAL Colour
RAL 7031
NW
Nominal width
23 mm
DA
Diameter outside
28.3 mm
DI
Diameter inside
20.5 mm
A
Profile width
5.1 mm
B
Spiral wide
3.4 mm
R
Bending radius
130.0 mm
S
wall thickness
0.8 mm
CNSMAT
material
PA UL94-V0
ETEMP
Temperature range
-40°C to 140°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.