Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109014
TYP
WISKA Type
BMCG-PVC-C-50-BK
RAL
RAL Colour
RAL 9005
NW
Nominal width
50 mm
DA
Diameter outside
56.0 mm
DI
Diameter inside
50.5 mm
R
Bending radius
200.0 mm
CNSMAT
material
Conduit material: galvanized steel / Conduit sheath: PVC
O
surface
Corrugated
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
25 VPE
INFO
Website
HTML
WEIGHT
Weight
0.783 kg
Previews
3D
2D