Catalog navigation
CAD模型選擇
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10109210
TYP
WISKA Type
BCAV-H-17-BG
RAL
RAL Colour
RAL 7031
NW
Nominal width
17 mm
DA
Diameter outside
21.0 mm
DI
Diameter inside
15.3 mm
A
Profile width
3.3 mm
B
Spiral wide
2.3 mm
R
Bending radius
55.0 mm
S
wall thickness
0.5 mm
CNSMAT
material
PA UL94-V2
ETEMP
Temperature range
-40°C to 125°C
CNSQUANTITY
Packing unit
50 VPE
INFO
Website
HTML
Previews
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.