幫助
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
幫助
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
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
BCI-S - BraceCONDUIT BCI-S, polyamide PA12 V1, EN 45545
WISKA
Brace
BraceCONDUIT, Non-metallic
CAD模型選擇
{wiska/brace/brace_conduit_kunststoff/bci_s.prj},{NB=BCI-S-17-BK10109951},{CNSORDERNO=10109951},{TYP=BCI-S-17-BK},{RAL=RAL 9005},{NW=17},{DA=21.0},{DI=15.8},{A=3.3},{B=2.3},{R=36.0},{S=0.3},{CNSMAT=PA UL94-V1},{ETEMP=-50°C to 110°C},{CNSQUANTITY=50},{INFO=HTML},{VERS=4},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109951/bci-s-17-bk.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109951/bci-s-17-bk.html}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
NW
Nominal width
[mm]
DA
Diameter outside
[mm]
DI
Diameter inside
[mm]
A
Profile width
[mm]
B
Spiral wide
[mm]
R
Bending radius
[mm]
S
wall thickness
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKABCI-S-07-BK10109948
10109948
BCI-S-07-BK
RAL 9005
7
10.0
6.7
2.7
1.8
15.0
0.2
PA UL94-V1
-50°C to 110°C
50
WISKABCI-S-10-BK10109949
10109949
BCI-S-10-BK
RAL 9005
10
13.0
9.8
2.7
1.8
21.0
0.2
PA UL94-V1
-50°C to 110°C
50
WISKABCI-S-12-BK10109950
10109950
BCI-S-12-BK
RAL 9005
12
15.8
12.0
3.1
2.2
28.0
0.3
PA UL94-V1
-50°C to 110°C
50
WISKABCI-S-17-BK10109951
10109951
BCI-S-17-BK
RAL 9005
17
21.0
15.8
3.3
2.3
36.0
0.3
PA UL94-V1
-50°C to 110°C
50
WISKABCI-S-23-BK10109952
10109952
BCI-S-23-BK
RAL 9005
23
28.5
22.0
3.4
3.4
49.0
0.4
PA UL94-V1
-50°C to 110°C
50
WISKABCI-S-29-BK10109953
10109953
BCI-S-29-BK
RAL 9005
29
34.5
28.9
3.4
3.4
67.0
0.4
PA UL94-V1
-50°C to 110°C
25
WISKABCI-S-36-BK10109954
10109954
BCI-S-36-BK
RAL 9005
36
42.3
36.0
4.2
2.8
81.0
0.4
PA UL94-V1
-50°C to 110°C
25
WISKABCI-S-48-BK10109955
10109955
BCI-S-48-BK
RAL 9005
48
54.2
47.5
4.2
2.8
102.0
0.4
PA UL94-V1
-50°C to 110°C
25
Previews
3D
2D