您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
COMBI 1010 - COMBI 1010
WISKA
bim_products
COMBI
COMBI 1010
CAD模型選擇
{wiska/bim_products/combi/combi_1010/combi1010.prj},{NB=10060703 BIM 300},{CNSORDERNO=10060703 BIM},{RCS=10.0},{IND=0},{WEIGHT=0.348},{TYP=COMBI 1010/5 LG},{RAL=RAL 7035},{CD=6.0 - 21.0},{LBH=140.0 x 140.0 x 82.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=10 knockouts side: 5x M25/M32, 2x M20, 3x M20/M32, 4 knockouts in the bottom: 2x M25/M32, 2x M20/M25, 4 captive cover screws, including QUIXX EMS self-sealing membrane screw: 2x M25, 1x M32 incl. terminal block 5-poles, 10mm²},{NOTE1=IP66: using the QUIXX self sealing membrane screw, IP67: using the knockout entry together with ESKV cable gland, Mounting: 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CD
Durchmesser Kabel
[mm]
LBH
LxBxH
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN 60529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Installation temperature
[°C]
GDP
Glow wire test
ⁿ/ₐ
SP
Voltage
[V]
RCS
Rated cross section
[mm²]
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
10060702 BIM 300
10060702 BIM
COMBI 1010 LG
RAL 7035
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.280
10062214 BIM 300
10062214 BIM
COMBI 1010 BK
RAL 9005
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.335
10062210 BIM 300
10062210 BIM
COMBI 1010 WH
RAL 9001
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.313
10060703 BIM 300
10060703 BIM
COMBI 1010/5 LG
RAL 7035
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.348
10062215 BIM 300
10062215 BIM
COMBI 1010/5 BK
RAL 9005
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.348
10062211 BIM 300
10062211 BIM
COMBI 1010/5 WH
RAL 9001
6.0 - 21.0
140.0 x 140.0 x 82.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.377
10060704 BIM 300
10060704 BIM
COMBI IND 1010 LG
RAL 7035
6.0 - 21.0
140.0 x 140.0 x 72.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.338
10060705 BIM 300
10060705 BIM
COMBI IND 1010/5 LG
RAL 7035
6.0 - 21.0
140.0 x 140.0 x 72.0
Junction box: PP / sealin...
IP66 / IP67
10 knockouts side: 5x M25...
IP66: using the QUIXX sel...
-30°C to 100°C
-5°C to 60°C
750°C
690
10.0
2
0.379
Previews
3D
尺寸
2D