您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
COMBI 407 - COMBI 407
WISKA
bim_products
COMBI
COMBI 407
CAD模型選擇
{wiska/bim_products/combi/combi_407/combi407.prj},{NB=10105599 BIM 300},{CNSORDERNO=10105599 BIM},{RCS=4.0},{WEIGHT=0.137},{TYP=COMBI 407/5 WH},{CADINFO=-},{RAL=RAL 9001},{CD=3.0 - 12.0},{LBH=95.0 x 95.0 x 60.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=6 M20 threaded membrane entries and 1 middle M20 threaded embrane entry with knockout to M25, 2 membrane cable entries through rear, 4 captive cover screws, including mounting clip, with terminal block 5-poles, 4mm²},{NOTE1=IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: with mounting clip or 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
CADINFO
CAD-Dateninformaiton
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
CD
Durchmesser Kabel
[mm]
LBH
LxBxH
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to EN60529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Installation temperature
[°C]
GDP
Glow wire test
ⁿ/ₐ
SP
Voltage
[V]
RCS
Rated cross section
[mm²]
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
10105595 BIM 300
10105595 BIM
COMBI 407 LG
-
RAL 7035
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.118
10106840 BIM 300
10106840 BIM
COMBI 407 LG RD
CAD-Daten auf Anfrage
RAL 7035 / RAL 3000
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.118
10105596 BIM 300
10105596 BIM
COMBI 407/5 LG
-
RAL 7035
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.137
10105597 BIM 300
10105597 BIM
COMBI 407/SDK5 LG
-
RAL 7035
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.136
10105598 BIM 300
10105598 BIM
COMBI 407 WH
-
RAL 9001
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.118
10105599 BIM 300
10105599 BIM
COMBI 407/5 WH
-
RAL 9001
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.137
10105600 BIM 300
10105600 BIM
COMBI 407/SDK5 WH
-
RAL 9001
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.136
10105601 BIM 300
10105601 BIM
COMBI 407 BK
-
RAL 9005
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.118
10105602 BIM 300
10105602 BIM
COMBI 407/5 BK
-
RAL 9005
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.137
10105603 BIM 300
10105603 BIM
COMBI 407/SDK5 BK
-
RAL 9005
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 threaded membrane e...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
0.136
10109674 BIM 300
10109674 BIM
COMBI 407 LG / 3-221-413
CAD-Daten auf Anfrage
RAL 7035
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 Membran- und Gewind...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
10109675 BIM 300
10109675 BIM
COMBI 407 WH / 3-221-413
CAD-Daten auf Anfrage
RAL 9001
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 Membran- und Gewind...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
10109673 BIM 300
10109673 BIM
COMBI 407 BK / 3-221-413
CAD-Daten auf Anfrage
RAL 9005
3.0 - 12.0
95.0 x 95.0 x 60.0
Junction box: PP / sealin...
IP66 / IP67
6 M20 Membran- und Gewind...
IP66: using the membrane ...
-30°C to 100°C
-5°C to 60°C
750°C
690
4.0
5
Previews
3D
尺寸
2D