您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
KA 006 - Junction box KA006
WISKA
bim_products
KA
CAD模型選擇
{wiska/bim_products/ka/ka_006.prj},{NB=10109577 BIM 300},{PREVIEW=ka_006_lg.png},{CNSORDERNO=10109577 BIM},{LOD=300},{TYP=KA 006/5 LG},{CADINFO=CAD-Daten auf Anfrage},{RAL=RAL 7035},{CD=7.0 - 12.0},{LBH=86.0 x 44.0 x 41.0},{CNSMAT=Case: PE / cover: PP},{SGE=IP55},{AS=10 self-sealing, cutable cable entries at the side, 2 on the bottom, captive cover, with terminal block 5-poles, 1,5mm²},{NOTE1=Mounting: with cable ties, 2 external mounting feet},{GDP=750°C},{ETEMP=-30°C to 60°C},{IT=-5°C to 60°C},{SP=400},{RCS=1.5},{CNSQUANTITY=10},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109577/ka-0065-lg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10109577/ka-0065-lg.html},{PPATH=assemblies/ka_006_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
CADINFO
CAD-data information
ⁿ/ₐ
RAL
RAL colour
ⁿ/ₐ
CD
Cable diameter
[mm]
LBH
LxBxH
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60529
ⁿ/ₐ
AS
Equipment
ⁿ/ₐ
NOTE1
Remarks 1
ⁿ/ₐ
GDP
Glow wire test
ⁿ/ₐ
ETEMP
Temperature range
[°C]
IT
Temperatures during install
[°C]
SP
Voltage
[V]
RCS
Rated cross section
[mm²]
CNSQUANTITY
Packing unit
[VPE]
PPATH
ⁿ/ₐ
10109426 BIM 300
10109426 BIM
KA 006 LG
CAD data on request
RAL 7035
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109578 BIM 300
10109578 BIM
KA 006 BK
CAD data on request
RAL 9005
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109580 BIM 300
10109580 BIM
KA 006 WH
CAD data on request
RAL 9001
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109582 BIM 300
10109582 BIM
KA 006 RD
CAD data on request
RAL 3000
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109584 BIM 300
10109584 BIM
KA 006 GN
CAD data on request
RAL 6024
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109577 BIM 300
10109577 BIM
KA 006/5 LG
CAD data on request
RAL 7035
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109579 BIM 300
10109579 BIM
KA 006/5 BK
CAD data on request
RAL 9005
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109581 BIM 300
10109581 BIM
KA 006/5 WH
CAD data on request
RAL 9001
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109283 BIM 300
10109283 BIM
KA 006/5 RD
CAD data on request
RAL 3000
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10109285 BIM 300
10109285 BIM
KA 006/5 GN
CAD data on request
RAL 6024
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10110195 BIM 300
10110195 BIM
KA 006/3xZER LG
CAD data on request
RAL 7035
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
10110865 BIM 300
10110865 BIM
KA 006/3x221-413/3xZER LG
Gleiche 3D Daten wie
RAL 7035
7.0 - 12.0
86.0 x 44.0 x 41.0
Case: PE / cover: PP
IP55
10 self-sealing, cutable ...
Mounting: with cable ties...
750°C
-30°C to 60°C
-5°C to 60°C
400
1.5
10
assemblies/ka_006_asmtpl....
Previews
3D
尺寸
2D