Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
WISKA Order-No.
10100635
TYP
WISKA Type
GLP 20+RDE grey
RAL
RAL Colour
RAL 7035
D
Connection thread size
M20x1.5 mm
TL
Total length
36.0 - 45.0 mm
D1
Cable diameter
4.0 - 14.0 mm
L
Screw-in thread length
10.0 mm
L2
Nut height
5.0 mm
SW1
Key width
24 mm
E1
Width across corners
27.0 mm
SW2
Key width
27 mm
E2
Width across corners
29.0 mm
CNSMAT
material
Cable gland: PA / sealing gasket: EPDM / locknut: PA-GF
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-40°C to 100°C
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.